Skip to main content

Overview

Description

download Download Latest Multi-OS Package:

RZ/V Multi-OS Package v3.0.0 (ZIP)

RZ/V Multi-OS Package is the software package consisting of RZ/V Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M, Cortex-R Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.

Please refer to the following documents to learn how to use this software package.

Quick Start Guide for RZ/V Multi-OS Package

ItemRZ/V2L (PDF)RZ/V2H (PDF)RZ/V2N (PDF)
Interprocessor communication (OpenAMP)checkcheckcheck
Cortex-A55 cold boot support (1.8GHz) checkcheck
Cortex-M33 cold boot support checkcheck

Power Management Example Program Startup Guide

ItemRZ/V2LRZ/V2H (PDF)RZ/V2N (PDF)
Power Management AWO (Always On) checkcheck

For Flexible Software Package (FSP), please refer to the following.

FSP Platform Installer (Includes e² studio IDE, toolchain, and FSP packs):

FSP Standalone Installer (FSP packs for the users who only update the FSP and no e² studio update):

  • Download from the Assets section of the GitHub

The installation instructions can be found here. All the FSP Releases and Patches can be found on GitHub.

Image
RZV-Multi-OS-Package


*1 RZ/V AI SDK is used for RZ/V2H
*2 Cortex-R8 is on only RZ/V2H

Features

  • Small memory footprint HAL driver.
  • Configurator / Code generator that can be operated intuitively.
  • Communication between CA55 – CM33, CR8 – CM33 by OpenAMP.

Release Information

  • Mar 11, 2025 RZ/V Multi-OS Package v3.00
  • Oct 4, 2024 RZ/V Flexible Software Package v2.02
  • Aug 7, 2024 RZ/V Flexible Software Package v2.01
  • May 31, 2024 RZ/V Multi-OS Package V2.00
  • Apr 26, 2024 RZ/V Flexible Software Package Documentation
  • Mar 29, 2024 RZ/V FSP Example Projects V1.00
  • Jan 31, 2024 RZ/V2L Multi-OS Package V1.12
  • Jul 31, 2023 RZ/V2L Multi-OS Package V1.11
  • Jan 31, 2023 RZ/V2L Multi-OS Package V1.10
  • Jul 29, 2022 RZ/V2L Multi-OS Package V1.02
  • Jun 27, 2022 RZ/V2L Multi-OS Package V1.01
  • Apr 27, 2022 RZ/V2L FSP(v1.00) with e2 studio 2022-04 installer for Windows
  • Jan 20, 2022 RZ/V2L Multi-OS Package V1.00
  • Jan 20, 2022 RZ/V2L FSP(v1.00) with e2 studio 2022-01 installer for Windows

Target Devices

Downloads

Type Title Date
Software & Tools - Software ZIP 14.50 MB Compiler: GNU ARM Embedded Function: Communication Interface IDE: e2 studio
Software & Tools - Software EXE 1,600.13 MB
Software & Tools - Software EXE 44.21 MB
3 items

Documentation

Design & Development

Sample Code

Videos & Training

How to Check Pin Confliction Between RZ FSP Project and Linux Project

This video explains how to check for pin conflicts between the RZ FSP project and the Linux project.

Chapter's Title

00:00 Opening
00:06 Introduction
00:45 Pin Configuration for Linux Project
01:39 Check Pin Confliction Between RZ FSP Project and Linux Project

Related Resources

Operating Environment

Integrated development environmente2 studio Integrated Development Environment, default toolchain is GCC Arm Embedded
Supported boardsRZ/V2L Evaluation Board Kit
RZ/V2H Evaluation Board Kit
RZ/V2N Evaluation Board Kit
EmulatorSEGGER (J-Link Series) *1
  1. Please do not update J-Link Firmware beyond version 7.96e, as we have only confirmed RZ/V FSP’s correct functionality with v7.96e.

Supported Devices

Supported DevicesRZ/V Multi-OS PackageRZ/V AI SDKRZ/V Flexible Software Package
RZ/V2N
RZ/V2H
V3.0.0V5.0.0V3.1.0
Supported DeviceRZ/V Multi-OS PackageRZ/V Verified Linux PackageRZ/V Flexible Software Package
RZ/V2LV3.0.0V3.0.6V3.1.0

Driver Software Supported by RZ/V2N, RZ/V2H Flexible Software Package

 
CategoryFunctionCortex-M33Cortex-R8
(only RZ/V2H)
OSFreeRTOS
MiddlewareOpenAMP
Driver ListBoard Support Package (BSP) for FSP (bsp)
GPIO (r_ioport)
GTM (r_gtm)
GPT (r_gpt)
POEG (r_poeg)
RIIC_master (r_riic_master, r_riic_slave)
WDT (r_wdt)
SCI_UART (r_sci_b_uart)
SCIF_UART (r_scif_uart)
MHU (Message Handling Unit)
CANFD (r_canfd)
ADC (r_adc_e)
RTC (r_rtc)
INTC_TINT (r_intc_tint)
INTC_IRQ (r_intc_irq)
INTC_NMI (r_intc_nmi)
RSCI I2C(r_sci_b_i2c)
SPI (r_spi_b)
DMAC (r_dmac_b)
CRC (r_crc)
CMTW (r_cmtw)
ELC (r_elc)
xSPI (r_xspi_qspi) 
I3C (r_i3c_b) 
TSU (r_tsu_b) 
PDM (r_pdm) 

Driver Software Supported by RZ/V2L Flexible Software Package

 
CategoryFunctionCortex-M33
OSFreeRTOS
MiddlewareOpenAMP
I2C Communication Interface (rm_comms_i2c)
Sensor modules (rm_hs300x, rm_hs400x, rm_zmod4xxx, rm_ob1203)
Driver ListBoard Support Package (BSP) for FSP (bsp)
GPIO (r_ioport)
GTM (r_gtm)
INTC_irq (r_intc_irq)
GPT (r_gpt)
POEG (r_poeg)
RIIC_master (r_riic_master)
RSPI (r_rspi)
SCIFA_uart (r_scif_uart)
MHU (Message Handling Unit)
(r_mhu_ns, r_mhu_s, r_mhu_ns_swint_get, r_mhu_ns_swint_set)
CANFD (r_canfd)