Skip to main content

Multi-Protocol Industrial Ethernet Switch

Overview

Description

Multi-protocol industrial Ethernet switches allow for easy transition between multiple common industrial Ethernet protocols. Renesas offers a complete solution for a multi-port high-performance industrial Ethernet switch with 24VDC supply and multiple industrial Ethernet protocol support.

System Benefits​:

  • Up to 5x Ethernet
  • Multiple industrial Ethernet protocol support
    • PROFINET, EtherNet/IP™, EtherCAT
  • Integrated eMMC, DDR3 RAM and QSPI Flash
  • Only 1x 24VDC (9V to 48V) supply required
    • All other rails are generated internally
    • Only two components needed to power the whole application
    • Board space is reduced

Comparison

Applications

  • High-performance industrial Ethernet switch
  • Industrial automation equipment
  • Multi-protocol Ethernet switches or gateways

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Connector Arrow Connector Arrow.74 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU012 EU012 EU012 Sheet.6 Sheet.7 Sheet.8 Sheet.9 Sheet.10 Sheet.11 Sheet.12 Sheet.13 Connector Line Connector Line.61 Bi-directional Bi-directional.37 Bi-directional.38 Bi-directional.39 Connector Arrow.47 Connector Arrow.48 Connector Arrow.49 1.15V 1.15V 1.15V 3.3V 3.3V 3.3V Connector 1.160 Connector 1.64 Connector Arrow.65 Connector 1.66 Connector Arrow.67 2.4V 2.4V (9 to 48V) 2.4V(9 to 48V) Flash QSPI Flash QSPI Flash QSPI Flash QSPI VCC VCC VCC Connector dotted double arrow Connector dotted double arrow.60 Sheet.64 MPU.45 MPU MPU Ethernet #1 Ethernet #1 Ethernet #1 Ethernet #2 Ethernet #2 Ethernet #2 Ethernet #3 Ethernet #3 Ethernet #3 Ethernet #4 Ethernet #4 Ethernet #4 Ethernet #5 Ethernet #5 Ethernet #5 DDR I/F DDR I/F DDR I/F R-In Engine Hardware Asselerator R-In Engine Hardware Asselerator R-In Engine Hardware Asselerator Int. Osc. 40MHz Int. Osc. 40MHz Int. Osc. 40MHz VDD33 VDD33 VDD33 VDD11 VDD11 VDD11 VDVDDQ VDVDDQ VDVDDQ QSPI QSPI QSPI eMMC eMMC eMMC Buck-Regulator PMIC PMIC Buck Regulator Buck Regulator Buck Regulator Ethernet PHY #1 Ethernet PHY #1 Ethernet PHY #1 Ethernet PHY #2 Ethernet PHY #2 Ethernet PHY #2 Ethernet PHY #3 Ethernet PHY #3 Ethernet PHY #3 Ethernet PHY #4 Ethernet PHY #4 Ethernet PHY #4 Ethernet PHY #5 Ethernet PHY #5 Ethernet PHY #5 DDR3 RAM DDR3 RAM DDR3 RAM eMMC Ext. Storage eMMC Ext. Storage eMMC Ext. Storage I0VCCQ IOVCCQ IOVCCQ VCC VCC VCC VDDQ VDDQ VDDQ Bi-directional.72 Bi-directional.75 Connector Line 1.5V 1.5V 1.5V 1.8V 1.8V 1.8V Connector Arrow.79 Connector 1.165
Exiting Interactive Block Diagram

Documentation

Type Title Date
Brochure PDF 11.70 MB
1 item