Overview
Description
With over a trillion IoT devices expected to connect to the cloud in the coming years, bandwidth limitations pose a significant challenge for central data centers. To alleviate this pipeline limitation, there is a growing emphasis on edge computing, which processes data locally to deliver actionable insights at the application level. A key example is intelligent security, which relies on audio or video processing for monitoring and surveillance.
This edge computing design utilizes Renesas MPU for fast local processing, featuring 4MB of high-capacity internal RAM and a dynamically reconfigurable processor (DRP) that delivers 10x image processing performance. It also offers robust connectivity through MIPI, LVDS, and dual-port Ethernet. The system integrates Renesas' high-performance power and analog components, including DC/DC converter, LDO, RS-485/422 transceiver, and sensors, ensuring exceptional accuracy and stability across varying humidity and temperature conditions.
System Benefits:
- High-performance MPU with embedded 4MB RAM and DRP technology enable tasks like facial recognition and video processing without delays.
- Rich connection interface options, including MIPI for cameras, dual-port Ethernet, RS-485, USB, CAN, and Hyper-Bus, support diverse applications.
- RS-485 transceiver, DC/DC converter, LDO, and temperature and humidity sensors ensure reliability and adaptability for any need.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud