Overview
Description
A furnace is a device used to control high-temperature heating. A residential furnace is a device that heats air and passes it (via ductwork) to the space where the air is being heated. In this design, Renesas provides solutions for residential furnaces that are equipped with a moving blower to move air via the duct system. The design also includes an air quality sensor that can monitor conditions in rooms or ducts.
System Benefits:
- High integration 32-bit microcontroller (MCU) with 12-bit A/D for better precision and compact control
- Features a galvanically isolated high-speed differential bus transceiver, which is designed for bidirectional data communication on balanced transmission lines
- Indoor air quality sensor platform for total volatile organic compounds (TVOCs) and monitoring indoor air quality (IAQ)
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Gas Sensor
Recommended Products
MCU
Recommended Products
Buck Regulator
Recommended Products
LDO
Recommended Products
Transceiver
Exiting Interactive Block Diagram