Skip to main content

Power Line Communication (PLC) Node

Overview

Description

The G3-PLC Alliance has called for OFDM-based power line communication (PLC) standards such as PRIME, to be the mainstream meter AMR communication method. Applications for PLC include smart building control, voice transmit, etc.

This solution uses a combination of the RX651 MCU and the CPX3 SoC PLC modem plus an ISL15102 line driver. Combined with the high-efficiency ISL85410/5 power buck converter, a solution utilizing PLC data transmission with over 1000+ peers plus management. The CPX3 is a PLC modem that transmits and receives data and then forwards it to the line driver to amplify and couple this signal to the AC line. The entire process fully complies with G3-PLC Alliance standards.

System Benefits:

  • Full solution level support for G3/PRIME standards
  • Provide hardware package design support
  • High-performance peer-to-peer and networking communication

Comparison

Applications

Block Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN002 cn002 CN002 Resistor Non-Electric Cap Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.45 Sheet.46 Sheet.47 Sheet.71 Antenna Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Arrow-right 45 ATT ATT ATT Arrow-right 45.70 Non-Electric Cap.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.50 Darlington.131 Resistor.80 Resistor.81 Sheet.91 Sheet.89 Sheet.90 Non-Electric Cap.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Non-Electric Cap.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Connector 1 Connector 1.106 Sheet.109 Sheet.110 Sheet.111 Inductor Air Core.212 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Non-Electric Cap.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.137 Sheet.138 Darlington.131 Sheet.141 Connector 1.142 Sheet.143 Sheet.69 Sheet.61 Sheet.68 Sheet.65 Sheet.66 Sheet.67 Connector 1.144 Resistor.145 Sheet.147 Sheet.148 +20db +20db +20db Sheet.190 Sheet.151 Sheet.182 Sheet.164 Line 1pt.1552 Sheet.176 Sheet.180 Connector 1.181 Sheet.189 Sheet.184 Line 1pt.1552 Sheet.187 Sheet.112 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Line 1pt.1552 Sheet.196 Sheet.197 Connector 1.181 Sheet.199 Sheet.200 Line 1pt.1552 Sheet.202 Surge Protector Surge Protector SurgeProtector 35K~500 KHz 3ord/3ord 35K~500 KHz 3ord/3ord 35K~500 KHz3ord/3ord 12V 12V 12V AUX Power AUX Power AUX Power 13~36V 13~36V 13~36V DC-DC 1 DC/DC DC/DC DC-DC 2 DC/DC DC/DC Metrology Function Metrology Function Metrology Function Sheet.214 Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Line.29 Non-Electric Cap.83 Sheet.84 Sheet.85 Sheet.87 Sheet.88 Sheet.92 Sheet.82 Sheet.216 Sheet.217 Connector Arrow Connector Line.220 Connector double arrow Connector Line Connector Line.224 Connector Line.225 Sheet.229 Connector Line.231 Connector 1.232 Connector 1.233 12V 12V 12V 3.3V 3.3V 3.3V Sheet.236 PLC Modem PLC Modem PLC Modem TxD TxD TxD RxD RxD RxD UART 1 UART UART MCU MCU PLC Network Management MCU MCU UART 2 UART UART UART 3 UART UART Line Driver Line Driver Line Driver
Exiting Interactive Block Diagram