Overview
Description
The combination of Renesas’ gas sensor, humidity sensor and RL78/G14 microcontroller (MCU), enables users to detect gases in a refrigerator. Odor levels, temperature and humidity values can be monitored through a handy device by using a Bluetooth® module. The RL78/G14 MCU is suitable for industrial applications with high-performance peripheral functions. All the power on the sensor board is provided by the ISL80101A high-performance LDO.
System Benefits:
- Easily detect gases emitted from spoiling food
- The ZMOD4450 gas sensor module is a software configurable platform designed for detecting gases associated with food ripening or rotting and is targeted for use in refrigeration air quality (RAQ) applications
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Bluetooth Module
Recommended Products
MCU
Recommended Products
Gas Sensor
Recommended Products
Temperature & Humidity Sensor
Recommended Products
LDO
Exiting Interactive Block Diagram
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|