RA6M1 Voice Recognition Demo Board
The RTK0EA0004D00001BJ is a demo board for a voice recognition remote control using RA6M1.
Voice recognition is a key feature of today's digital lifestyle, enabling control of lighting, air conditioning, curtains, and appliances through voice commands. This hands-free capability improves hygiene by reducing the need to touch surfaces in hotels or offices. Renesas offers a design with an offline voice recognition algorithm for real-time control, utilizing a third-party voice recognition engine. The system supports advanced voice command recognition in two languages simultaneously, with 34 global languages available for integration into existing control systems.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud