Overview
Description
With some reports stating a compounded annual growth rate (CAGR) of 10.8% from 2020-2027 and a market size of $8.04 Billion, air purifiers are a fast-growing industry. Driven by the rising prevalence of airborne diseases and rising pollution levels, it is not difficult to see that these are realistic figures. This winning combination is for a sensor module that will fit any air purifier application, making integrating sensors simple and off-loading the main control MCU.
System Benefits:
- Integrated sensor module, simplifies integration and control
- Single module fits any air purifier design, contains a gas sensor + temperature and relative humidity sensor + MCU
- Simplified and low-cost power scheme
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Gas Sensor
Recommended Products
LDO
Recommended Products
MCU
Recommended Products
Temperature & RH Sensor
Exiting Interactive Block Diagram