Skip to main content

Industrial Sensing with IO-Link Interface

Overview

Description

The industry-leading RL78 microcontroller, best-in-class ZSSC3224 sensor signal conditioner, and ZIOL2401 IO-Link interface comprise a complete solution that supports industrial automation applications, such as Industrial 4.0, Made-In-China 2025, and IIoT. Applications can include pressure sensing, level sensing, weight sensing, and a variety of other sensing functions.

System Benefits:

  • Best-in-class sensing technology with high-resolution SSC
  • High-performance, low-power µC solution
  • Proven IO-Link PHY
  • Easy and fast integration
  • Fast productization
  • Proven IO-Link stack on microcontroller

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US026 US026 US026 Sheet.7 Sheet.8 Resistor Resistor.99 Resistor.100 Resistor.101 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Connector 1 Connector 1.111 Connector 1.112 Connector 1.113 Non-Renesas Component Sheet.34 Sheet.35 Connector 1.155 Connector 1.30 Connector 1.31 Connector 1.32 Ground Sheet.42 Sheet.43 Ground.44 Sheet.45 Sheet.46 Ground.47 Sheet.48 Sheet.49 Sheet.62 Sheet.63 Sheet.64 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.79 Sheet.80 Sheet.82 Sheet.83 Connector 1.155 Connector 1.155.85 Connector 1.155.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 24V 24V 24V Sensor Element Sensor Element Sensor Element DI/DO DI/DO DI/DO GND GND GND C/Q C/Q C/Q IO-Link IO-Link IO-Link Sheet.33 Sheet.28 Connector 1.155 Connector 1.155.30 Connector 1.155.31 Connector 1.155.32 I2C I2C I2C IO-Link Master IO-Link Master IO-Link Master SSC SSC SSC IO-Link Device Stack IO-Link Device Stack IO-Link Device Stack IO-Link PHY IO-Link PHY IO-Link PHY
Exiting Interactive Block Diagram