Overview
Description
Connections between equipment for data transfer and power are being revolutionized by the adoption of USB Power Delivery or USB PD. This is a version of USB that allows up to 100W to be passed in either direction.
The R9A02G011 USB power controller along with the ISL81401 buck-boost controller enables users to create a high-efficiency USB Type-C charger. The ISL81401 has an internal bias supply and can power the R9A02G011. A separate buck converter, the ISL85413, is used to push the efficiency further and make the system reliable and efficient.
System Benefits:
- High-efficiency architecture uses a synchronous buck-boost controller for the main power stage
- ISL81413 is a 42V buck converter for bias supply
- R9A02G011 is a USB power controller
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Buck-Boost
Recommended Products
Buck
Recommended Products
USB Power Controller
Exiting Interactive Block Diagram