R-Car S4 Reference Board/Spider
This solution provides a complete development environment with hardware and software for automotive gateway applications to support the new E/E architecture.
The RoX (R-Car Open Access) Whitebox stack is an integrated development platform built based on OSS including open-source OS and hypervisor that accelerates the development of ADAS, cockpit and connected services applications.
All software is provided as an all-in-one package under a Free of Charge (FoC) license, which facilitates testing and can be widely used in advanced development. The open-source* based software enables users to freely modify the source code to customize for their development. Also, it includes reference applications to jumpstart development, and can be replaced with software solutions provided by the R-Car Consortium (RCC) partner ecosystem of over 255 companies.
The RoX Whitebox also includes a tool that provides visibility into hardware resource usage, allowing easy functional testing and prototyping of ADAS, cockpit and connected services applications.
*TOPPERS/ATK2 and Trampoline OS are software based on the AUTOSAR specification, and these source code are published on GitHub. If you plan to use these software for commercial purposes, please comply with the terms of use of AUTOSAR and the developer community.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Software | PDF 1.94 MB | |
Application Note | PDF 7.06 MB | |
Manual - Development Tools | PDF 1.21 MB | |
3 items
|
This solution provides a complete development environment with hardware and software for automotive gateway applications to support the new E/E architecture.
The R-Car S4 Starter Kit is a low-cost, readily available development board for building software using the Renesas R-Car S4 system on chip (SoC). The SoC delivers high...
News | Jun 20, 2024 | ||
Blog Post | Jul 22, 2023 | ||
News | Jul 11, 2023 | ||
Blog Post | Feb 1, 2023 |