Renesas offers application notes and sample programs for supporting IEC 60730 Class B for the RL78 family, RX100/200/600 series, and RA2/RA4/RA6 series.

With the application notes and sample programs provided, Renesas supports the customers to acquire the certification for end products.

Location of Microcontroller Diagnostics Required by IEC 60730 Class B

Image
Location of Microcontroller Diagnostics Required by IEC 60730 Class B

 

RA & RL comply with IEC60730/60335

Standard Number and SectionLocation of MCU DiagnosticsError or Abnormality That Should be InspectedLocation No.Supported MCU Series
RL78RA2/RA4/RA6Synergy S5D9
1. CPU1.1 RegistersCPU RegistersStuck1Support via softwareSupport via softwareSupport via software
1.3 Program counterCPU Program CounterStuckSupport via IWDTSupport via IWDTSupport via IWDT
2. Interrupt handling and execution Interrupt unitNo interrupt or too frequent interrupt2Support via softwareSupport via softwareSupport via software
3. Clock ClockFailure or Wrong frequency3Support via TAU channel 0 or Channel 5Support via CACSupport via CAC
4. Memory4.1 Invariable memoryROM/FlashAll single-bit fault4Support via general/high-speed CRCSupport via general CRCSupport via general CRC
4.2 Variable memoryRAMDC fault5Support via softwareSupport via softwareSupport via software
6. External Communication6.1 DataCommunication portFailure or not accurate6Support via general CRCSupport via general CRCSupport via general CRC
7. Input/output periphery7.1 Digital I/OInput/Output PortStuck or not accurate7Support via pin state read function when setting outputSupport via independent input register and output registerSupport via independent input register and output register
7.2 Analog I/OAnalog CircuitFailure or not accurate8Support via AD test functionSupport via AD test functionSupport via AD test function

RX complies with IEC60730/60335

Standard Number and SectionLocation of MCU DiagnosticsError or Abnormality That Should be InspectedLocation No.Supported MCU Series
RX100 / RX200 / RX600
1. CPU1.1 RegistersCPU RegistersStuck at1Support via software
1.3 Program counterCPU Program CounterStuck atSupport via IWDT
2. Interrupt handling and executionInterrupt unitNo interrupt or too frequent interrupt-- (Not supported)
3. ClockClockFailure or Wrong frequency3Support via CAC
4. Memory4.1 Invariable memoryROMAll single-bit fault4Support via software & CRC (Not supported for Data Flash)
4.2 Variable memoryRAMDC fault5Support via software
4.3 AddressingROM/RAMStuck at4, 5Support via software
5. Internal data path5.1 DataROM/RAMStuck at4, 5Support via software
5.2 AddressingROM/RAMWrong address4, 5Support via software
6. External Communication6.1 DataCommunication portFailure or not accurate6- (Not supported)
7. Input/output periphery7.1 Digital I/OInput/Output PortStuck or not accurate7- (Not supported)
7.2 Analog I/OAnalog CircuitFailure or not accurate8Support via AD test function
MCUApplication NotesSample CodeIDE/CompilerCertification
RL78/GxxRL78 Family VDE Certified IEC60730/60335 Self Test Library (European) v201 (PDF)RL78 Family VDE Certified IEC60730/60335 Self Test Library (Japanese) - Sample Code v201 (ZIP)EWARM/IARRL78 VDE Certification (PDF)2
RL78/GxxIEC60730/60335 Self Test Library of CCRL78 for RL78 MCU Application Notes (R01AN4822EJ0210) (PDF | English, 日本語)IEC60730/60335 Self Test Library of CCRL78 for RL78 MCU Application Notes (r01an4822ej0210) - Sample Code (ZIP | English, 日本語)CS+/CC-RLRL78 CCRL78 VDE Certification (PDF)2
RL78/GxxIEC60730/60335 Self Test Library of CARL78 for RL78 MCU extended Application Notes Rev.1.20 (PDF | English, 日本語)IEC60730/60335 Self Test Library of CARL78 for RL78 MCU extended Application Notes - Sample Code (ZIP | English, 日本語)CS+/ CA78K0RRL78 ROM512K VDE Certification (PDF)
RL78/Gxx4IEC60730/60335 Self Test Library of CCRL78 for RL78 MCU extended Application Notes (R01AN4819EJ0110) Rev.1.10 (PDF | English, 日本語)
RL78 Family MCU Diff Guide for Using the IEC60730/60335 Self Test Library Rev.1.00 (PDF | English, 日本語)
IEC60730/60335 Self Test Library of CCRL78 for RL78 MCU extended Application Notes - Sample Code (r01an4819ej0110) (ZIP | English, 日本語)CS+/CC-RLRL78 ROM512K VDE Certification (PDF)3
RX (RX130, RX13T, RX140, RX231, RX230, RX23T, RX24T, RX26T, RX23E-B, RX65N, RX651, RX66T, RX660, RX671)Sample code is included in software package. Please refer to IEC60730 Class B-Compliant RX Family Self Test Software Kit.IEC60730 Class B-Compliant RX Family Self Test Software Kit (ZIP | English, 日本語)CC-RXCertificate No. 968/FSP 2650.00/245
RA2 (RA2L1, RA2E1, RA2E2, RA2E3, RA2A1)
RA4 (RA4M1, RA4W1)
RA6 (RA6M1, RA6M2, RA6M3, RA6T1)
RA Family IEC 60730/60335 Self Test Library for RA MCU (CM4_CM23) (PDF | English, 日本語)RA Family IEC 60730/60335 Self Test Library for RA MCU (CM4_CM23) - Sample Code (ZIP | English, 日本語) *For e2 studioe2 studio/GCCRA2, RA4, RA6 VDE Certification (PDF)
RA2 (RA2L1, RA2E1, RA2E2, RA2E3, RA2A1)
RA4 (RA4M1, RA4W1)
RA6 (RA6M1, RA6M2, RA6M3, RA6T1)
RA Family IEC 60730/60335 Self Test Library for RA MCU (CM4_CM23) (PDF | English, 日本語)RA Family IEC 60730/60335 Self Test Library for RA MCU (CM4_CM23) - Sample Code (ZIP | English, 日本語) * For EWARMEWARM/IARRA2, RA4, RA6 VDE Certification (PDF)
RA4 (RA4M2, RA4M3, RA4E1, RA4E2, RA4T1)RA Family IEC 60730/60335 Self Test Library for RA MCU (RA4_CM33) (PDF | English, 日本語)RA Family IEC 60730/60335 Self Test Library for RA MCU (RA4_CM33) - Sample Code (ZIP | English, 日本語) *For e2 studioe2 studio/GCCRA2, RA4, RA6 VDE Certification (PDF)
RA4 (RA4M2, RA4M3, RA4E1, RA4E2, RA4T1)RA Family IEC 60730/60335 Self Test Library for RA MCU (RA4_CM33) (PDF | English, 日本語)RA Family IEC 60730/60335 Self Test Library for RA MCU (RA4_CM33) - Sample Code (ZIP | English, 日本語) *For EWARMEWARM/IARRA2, RA4, RA6 VDE Certification (PDF)
RA6 (RA6M4, RA6M5, RA6E1, RA6E2, RA6T3)RA Family IEC 60730/60335 Self Test Library for RA MCU (RA4_CM33) (PDF | English, 日本語)RA Family IEC 60730/60335 Self Test Library for RA MCU (RA4_CM33) - Sample Code (ZIP | English, 日本語) *For e2 studioe2 studio/GCCRA2, RA4, RA6 VDE Certification (PDF)
RA6 (RA6M4, RA6M5, RA6E1, RA6E2, RA6T3)RA Family IEC 60730/60335 Self Test Library for RA MCU (RA4_CM33) (PDF | English, 日本語)RA Family IEC 60730/60335 Self Test Library for RA MCU (RA4_CM33) - Sample Code (ZIP | English, 日本語) * For EWARMEWARM/IARRA2, RA4, RA6 VDE Certification (PDF)
RA6T2 (Arm Cortex-M33)RA Family IEC 60730/60335 Self Test Library for RA6T2 MCU (CM33) Application Notes (PDF | English, 日本語)RA Family IEC 60730/60335 Self Test Library for RA6T2 MCU (CM33) Rev.1.00 - Sample Code (ZIP | English, 日本語) * For e2 studioe2 studio/GCCRA2, RA4, RA6 VDE Certification (PDF)
S5D9Please refer to S5D9 IEC 60730 Self Test Library EWARM/IARVDE Certificate for IEC 60730 Self Test Library

UL60730 is the functional safety standard for North America. For Class-B certificate, please enter the UL No. and search at the following URL http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/index.html.

MCU FamilySeriesUL No.
RL78G12, G13, G14E359023
RXRX110, RX111, RX113, RX130
RX210, RX21A, RX220, RX230, RX231, RX23T, RX24T
E359023
RARA2L1, RA2E1, RA2E2, RA2E3, RA2A1
RA4M1, RA4M2, RA4M3, RA4E1, RA4E2, RA4W1
RA6M1, RA6M2, RA6M3, RA6E1, RA6E2, RA6M4, RA6M5
RA6T1, RA6T2
E537266

1: IEC60730/60335 certified by VDE.

2: An older version of Self Test Library.
The certificate was obtained by Renesas from VDE, but the related application notes and sample codes are for customers who continue using an older version of the Self Test Library.

3: Application Notes and Sample Code for customers new to the Self Test Library.

4: For application notes about peripherals related to the safety functions of RL78/G23, please visit the RL78/G23 product webpage.

5: You can check certification information at TÜV Rheinland's certification database site.