Skip to main content

Smart Voice-Controlled Clotheshorse with Connectivity

Overview

Description

This smart clotheshorse system provides multiple control options, including voice control, Wi-Fi, Bluetooth® Low Energy (LE), and touch button control. The design features AC/DC circuitry, a buck regulator, and an LED driver to power the MCU, LED, and other peripheral modules. It also integrates N-channel MOSFETs and half-bridge drivers, providing a comprehensive and efficient approach to modern laundry drying management.

System Benefits​:

  • Supports voice recognition, Wi-Fi, and Bluetooth LE for versatile and convenient operation.
  • Utilizes a 100MHz Arm® Cortex®-M33 with capacitive touch sensing unit (CTSU) and voice recognition firmware.
  • High-performance power devices ensure efficient power and LED control.

Comparison

Applications

  • Smart home
  • Smart appliances

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.280 Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN258 CN258 CN258 PTC Heater & Fan PTC Heater & Fan PTC Heater & Fan Triac Triac Triac Light LED Light LED Light LED Buck LED Driver Buck LED Driver Buck LED Driver Temperature & Humidity Sensor Temperature & Humidity Sensor Temperature & Humidity Sensor Wi-Fi Bluetooth Module Wi-Fi Bluetooth Module Wi-Fi Bluetooth Module Buck Buck Buck MOSFET Driver x2 MOSFET Driver x2 MOSFET Driver x2 MOSFET x4 MOSFET x4 MOSFET x4 Sterilization Module Sterilization Module Sterilization Module GreenPAK LCD Driver GreenPAK LCD Driver GreenPAKLCD Driver Diode Diode Diode Photocoupler Photocoupler Photocoupler Digital Offline PWM Controller Digital Offline PWM Controller Digital Offline PWM Controller Motor Sheet.80 Sheet.81 M M LCD/LED Segment Display Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 ON ON Sheet.113 OFF OFF Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Touch Key Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Microphone Sheet.133 Sheet.134 Sheet.158 Transformer Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Line.29 Transformer Inductor Coreless (Air conductor).148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 AC Power Source Sheet.33 Alternating Current Sheet.35 Sheet.36 Diode.316 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.45 Sheet.46 Sheet.47 Sheet.49 Sheet.50 Sheet.185 Sheet.186 Sheet.208 Sheet.209 Sheet.210 Sheet.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Sheet.228 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.239 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.246 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.253 DC Motor DC Motor DC Motor 12V 12V 12V Touch Key Touch Key Touch Key DMIC Voice Recognition DMIC Voice Recognition DMIC Voice Recognition LCD LCD LCD 3.3V 3.3V 3.3V 12V 12V 12V 24V 24V 24V AC/DC AC/DC AC/DC AC Line AC Line AC Line Sheet.266 Sheet.269 Connector 1.164 Connector 1.164.271 Diode Sheet.273 Sheet.274 Sheet.275 Connector 1.164.276 Sheet.277 HV MOS HV MOS HV MOS Connector 1.164.278 Connector 1.164.279 Sheet.281 Sheet.283 Sheet.284 Sheet.285 Sheet.286 Main System Control Main System Control Main System Control GPIO GPIO GPIO PWM PWM PWM SPI SPI SPI I2C I2C I2C UART UART UART PWM PWM PWM GPIO GPIO GPIO CTSU CTSU CTSU I2C I2C I2C
Exiting Interactive Block Diagram