Overview
Description
The power management system for the AMD FPGA design uses a combination of Renesas multiphase PMICs and a power module, minimizing the number of external components and offering a compact design for space-constrained applications. Optimized control loop schemes with programmable switching frequency enable a fast transient response, further reducing external components. Renesas power products also achieve high efficiency with excellent line and load regulation, ensuring reliable performance in demanding environments.
System Benefits:
- Provides a comprehensive power design for RFSoC applications
- Reduces PCB real estate by integrating switches and inductor
- Offers differential sensing to meet tight regulation requirements
- Supplemental protection features ensure safe operation
- Power Good (PGOOD) signal for sequencing and enhanced communications
- Compatible with I2C for easy integration and control
Comparison
Applications
- MCU, MPU, DSP, and FPGA
- Smartphones, tablet PCs and e-readers
- Telecom, industrial, optical, and medical equipment
- Point-of-load conversions
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudPMIC
Products
PMIC
Products
Power Module
Products
Power Monitor
Products
Power Monitor with Margining
Products
Exiting Interactive Block Diagram