R9A02G020 ASSP EASY Motor Control Kit
The Renesas RISC-V Motor Control Kit is based on RISC-V ASSP R9A02G0204 MCU board.
The kit enables engineers to easily test and evaluate the performance of the...
This simplified 3-phase motor control system features a cost-optimized RISC-V 32MHz 32-bit ASSP, with rich analog IP and support for temperatures up to 125 °C. The ASSP is a pre-programmed motor control solution, allowing users to store specific motor characteristics in device flash via a GUI interface. Additional input channels accommodate signals from a motor position encoder and Hall sensors. A Pmod™ interface with I2C and serial ports enables connection to external environmental sensors or wireless connectivity modules.
System Benefits:
RISC-V-Based ASSP EASY – The Start of a New Development Journey | Blog Post | Sep 8, 2022 |