Overview
Description
An energy meter is a necessity for the Industrial and Green revolutions. The 3-phase or polyphase meter is used for heavy industrial and high electricity-consuming homes.
Despite the mechanical meter’s ruggedness, which led to market dominance even in modern times, the increasing demand for automatic meter reading (AMR) capability as well as the requirement of less susceptibility against tampering attempts drove the development of smart meters, electronic meters with enhanced, easier mechanisms for remote data acquisition and processing.
A tamper-proof and connected system provides a lot of advantages to users regarding information about their energy consumption.
System Benefits:
- Magnetic tamper-proof
- High voltage operation
- Last gasp power source
- Remote data acquisition
Comparison
Applications
- 3-phase energy meter
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud