Digital Pattern Generation board for High-speed JESD204B DACs
HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.
The DAC1653Q-DB evaluation board features the DAC1658Q high-speed quad channel 16-bit DAC with high common mode voltage. The DAC1653Q-DB evaluation board is suitable for dynamic performance evaluation from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 3.06 MB | |
Datasheet | PDF 9.82 MB | |
Manual - Software | ZIP 6.97 MB | |
Manual - Hardware | PDF 217 KB | |
4 items
|
HSDC-EXTMOD03B-DB is an FPGA-based digital pattern generation board for IDT’s JESD204B serial interface DACs.