Overview
Description
The μPC451A is a dual operational amplifier designed for single power supply operation. Main features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V− (GND) level that is determined by the output stage utilizing Class C push-pull circuit with 50μA (TYP. ) constant current, and low current consumption. In addition, this amplifier supports both positive and negative power supply and can be used in various amplifier circuits. The μPC1251A which is a dual type with the same circuit configuration is also available under this series of operational amplifiers.
Features
- AEC-Q100 Compliance
- Input Offset Voltage: ±2mV (TYP.)
- Input Offset Current: ±5nA (TYP.)
- Large Signal Voltage Gain: 100000 (TYP.)
- Internal Frequency Compensation
- Output Short-Circuit Protection
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 574 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Product Reliability Report | PDF 159 KB | |
Product Change Notice | PDF 685 KB 日本語 | |
Product Reliability Report | PDF 138 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.