Overview
Description
Support is limited to customers who have already adopted these products.
The ISL97649B is an integrated power management IC (PMIC) for TFT-LCDs used in notebooks, tablet PCs, and monitors. The device integrates a boost converter for generating AVDD. VON and VOFF are generated by a charge pump driven by the switching node of the boost. The ISL97649B also includes a VON slice circuit, reset function, and a high performance VCOM amplifier with DCP (Digitally Controlled Potentiometer) that is used as a VCOM calibrator. The AVDD boost converter features a 1. 5A /0. 18Ω boost FET with 600/1200kHz switching frequency. The gate pulse modulator can control gate voltage up to 30V, and both the rate and slew delay time are selectable. The supply monitor generates a reset signal when the system is powered down. The ISL97649B provides a programmable VCOM with I2C interface. One VCOM amplifier is also integrated in the chip. The output of VCOM is power-up with voltage at the last programmed 8-bit EEPROM setting.
Features
- 2.5V to 5.5V input
- 1.5A, 0.18Ω integrated boost FET
- VON /VOFF supplies generated by charge pumps driven by boost switch node
- 600/1200kHz selectable switching frequency
- Integrated gate pulse modulator
- Reset signal generated by supply monitor
- Integrated VCOM amplifier
- DCP
- I2C serial interface, address:100111, msb left
- Wiper position stored in 8-bit nonvolatile memory and recalled on power-up
- Endurance, 1,000 data changes per bit
- UVLO, UVP, OVP, OCP, and OTP protection
- Pb-free (RoHS compliant)
- 28 Ld 4x5 QFN
Comparison
Applications
Applications
- LCD notebook, tablet, and monitor
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.31 MB | |
End Of Life Notice | PDF 200 KB | |
Product Change Notice | PDF 183 KB | |
Product Change Notice | PDF 173 KB | |
Manual - Development Tools | PDF 860 KB | |
5 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)