Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The HMP8117 is a high quality NTSC and PAL video decoder with internal A/D converters. It is compatible with NTSC M, PAL B, D, G, H, I, M, N, and combination N (NC) video standards. Both composite and S-video (Y/C) input formats are supported. A 2-line comb filter plus a user-selectable chrominance trap filter provide high quality Y/C separation. User adjustments include brightness, contrast, saturation, hue, and sharpness. Vertical blanking interval (VBI) data, such as Closed Captioning, Wide Screen Signalling and Teletext, may be captured and output as BT. 656 ancillary data. Closed Captioning and Wide Screen Signalling information may also be read out via the I2C interface. The Videolyzer™ feature provides approved Macrovision™ copy-protection bypass and detection.

Features

  • (M) NTSC and (B, D, G, H, I, M, N, NC) PAL Operation
  • Optional Auto Detect of Video Standard
  • ITU-R BT.601 (CCIR601) and Square Pixel Operation
  • Videolyzer Feature
  • Macrovision™ Bypass and Detection
  • Digital Anti-Alias Filter
  • Power Down Mode
  • Digital Output Formats
  • VMI Compatible
  • 8-bit, 16-bit 4:2:2 YCbCr
  • 15-bit (5, 5, 5), 16-bit (5, 6, 5) RGB
  • Linear or Gamma-Corrected
  • 8-bit BT.656
  • Analog Input Formats
  • Three Analog Composite Inputs
  • Analog Y/C (S-video) Input
  • "Raw" (Oversampled) VBI Data Capture
  • "Sliced" VBI Data Capture Capabilities
  • Closed Captioning
  • Widescreen Signalling (WSS)
  • BT.653 System B, C and D Teletext
  • North American Broadcast Teletext (NABTS)
  • World System Teletext (WST)
  • 2-Line (1H) Comb Filter Y/C Separator
  • Fast I2C Interface
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Comparison

Applications

  • Multimedia PCs
  • Video Conferencing
  • Video Compression Systems
  • Video Security Systems
  • LCD Projectors and Overhead Panels
  • Related Products NTSC/PAL Encoders: HMP8156, HMP8170

Documentation

Type Title Date
Datasheet PDF 1.03 MB
End Of Life Notice PDF 200 KB
Application Note PDF 318 KB
Application Note PDF 224 KB
Application Note PDF 298 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models