Overview
Description
The 9QXL2001C is a 20-output very-low additive phase jitter fanout buffer for PCIe Gen1 to Gen6 applications. The 9QXL2001C provides two methods to control output enables; standard OE# pins and SMBus enable bits, and a simple 3-wire serial interface (side-band interface) that is independent of the SMBus. The side-band interface is enabled via a hardware strap and operates simultaneously with the OE# pins and SMBus enable bits. It offers integrated terminations for 85Ω transmission lines.
Features
- 8 OE# pins provide hardware control of 8 outputs
- 20 SMBus bits allow software control of each output
- 3-wire side-band interface provides serial control of all 20 outputs at a 25MHz rate
- Outputs remain Low/Low when powered up with a floating input clock
- Low-Power HCSL (LP-HCSL) outputs reduce device power consumption by 50%
- Zo = 85Ω outputs eliminate 80 resistors, saving 130mm2 of area
- 9 selectable SMBus addresses
- Spread spectrum compatible
- 6mm × 6mm dual-row 80-GQFN
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
Introducing Renesas’ enhanced PCIe clock buffer family. These PCIe Gen5 clock buffers offer fanout and zero-delay operating modes, supporting both legacy systems and the most complex timing trees within a single device. Unlike many existing solutions, whose performance limitations force their use in fanout buffer mode, these clock buffers meet both PCIe Gen5 and prominent CPU-specific phase jitter requirements in all operating modes. The extremely low 50fs rms PCIe Gen5 additive phase jitter enables multi-level cascading within the strict PCIe Gen5 jitter budget. Renesas’ high-performance oscillators and clock generators provide an ideal clock source for the enhanced PCIe clock buffer family.
For more information about these PCIe Gen5 clock buffers, visit the PCIe timing page.