Skip to main content

Overview

Description

The 8P73S674 is a 1.8V LVPECL clock divider and fanout buffer designed for clock signal division and fanout in wireless base stations (radio and baseband), high-end computing, and telecommunication equipment. The device is optimized to deliver excellent phase noise performance. The 8P73S674 uses SiGe technology for an optimum of high clock frequency and low phase noise performance, combined with high power supply noise rejection. It offers the frequency division by ÷1, ÷2, ÷4, and ÷8. Four low-skew 1.8V LVPECL outputs are available for and support clock output frequencies up to 1GHz (÷1 frequency division). 1.8V LVPECL outputs are terminated 50Ω to GND. Outputs can be disabled to save power consumption if not used. The device is packaged in a lead-free (RoHS 6) 20-lead VFQFN package. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.

Features

  • Clock signal division and distribution
  • SiGe technology for high-frequency and fast signal rise/fall times
  • Four low-skew LVPECL clock outputs
  • Supports frequency division of ÷1, ÷2, ÷4, and ÷8
  • Maximum output frequency: 1GHz
  • Output skew: 100ps (maximum)
  • LVPECL output rise/fall time (20% to 80%): 220ps (maximum)
  • 1.8V core and output supply mode
  • Supports 1.8V I/O LVCMOS logic levels for all control pins
  • -40 °C to +85 °C ambient operating temperature
  • Lead-free (RoHS 6) 20-lead VFQFN packaging

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models