Overview
Description
The 8S89296 is a high-performance LVDS programmable delay line. The delay can vary from 2.2ns to 12.5ns in 10ps steps. The 8S89296 is characterized to operate from a 2.5V power supply and is guaranteed over industrial temperature range. The delay of the device varies in discrete steps based on a control word. A 10-bit long control word sets the delay in 10ps increments. Also, the input pins IN and nIN default to an equivalent low state when left floating. The control register can accept CMOS or TTL level signals.
Features
-
One LVDS level output
-
One differential clock input pair
-
Differential input clock (IN, nIN) can accept the following signaling levels: LVPECL, LVDS, CML
-
Maximum frequency: 800MHz
-
Programmable delay range: 2.2ns to 12.5ns in 10ps steps
-
D[10:0] can accept LVPECL, LVCMOS or LVTTL levels
-
Full 2.5V supply voltages
-
-40°C to +85°C ambient operating temperature
-
Lead-free (RoHS 6) package
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 475 KB | |
Product Change Notice | PDF 728 KB | |
Product Change Notice | PDF 983 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)