Evaluation Board for 5L2503 MicroClock
This is the evaluation board for the Renesas 5L2503 MicroClock programmable clock generator. With crystal integration, the 5L2503 only requires a small space on the...
The 5L2503 MicroClock is a programmable clock generator, and is intended for low power, consumer, wearable and smart devices. The 5L2503 device is a 3 PLL architecture design. Each PLL is individually programmable, allowing for up to 3 unique frequency outputs. The 5L2503 has built-in unique features such as Proactive Power Saving (PPS) to deliver better system level power management.
An internal OTP memory allows the user to store the configuration in the device without programming after power-up, and then can be reprogrammed again through the I²C interface. The device has programmable VCO and PLL source selection allowing the user to do power-performance optimization based on the application requirements. A low power 32.768kHz clock is supported with only less than 2μA current consumption for system RTC reference clock needs.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 570 KB | |
Application Note | PDF 187 KB | |
Application Note | PDF 348 KB | |
Overview | PDF 1023 KB | |
Application Note | PDF 307 KB | |
Application Note | PDF 495 KB | |
Application Note | PDF 565 KB | |
Application Note | PDF 438 KB | |
8 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
This is the evaluation board for the Renesas 5L2503 MicroClock programmable clock generator. With crystal integration, the 5L2503 only requires a small space on the...
The 5L2503 evaluation board is made for configuration and signal integrity verification. With USB programming board, Renesas Timing CommanderTM GUI can be used to...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Brief overview of the MicroClock™ family of tiny, flexible clock generators designed for wearable, hearable and IoT applications.
Blog Post | Jul 27, 2019 | ||
News | Oct 25, 2017 |