Skip to main content

Photocouplers / Optocouplers

Renesas provides a wide range of photocouplers (optocouplers), including IC output photocouplers (optocouplers) featuring a high response from 1Mbps to 15Mbps, as well as general-purpose transistor output devices featuring high isolation voltage, high-temperature operation and compliance with various international safety standards. For motor drive applications, dedicated photocouplers provide high isolation voltage, high-temperature operation, high output current, and high-speed switching.

The automotive photocouplers (transistor output, IC output) are in a small package, The RV1S2752Q is a small package photocoupler (transistor output, IC output) with high dielectric strength (3.75KV) and high-temperature operation up to 135 °C. The RV1S2752Q is designed to be used for automotive applications. The design can be easily customized to meet the customer's needs, including safety assurance and temperature characteristics. The design of the product, including safety assurance and temperature characteristics, is made easy by the customer.

Technical Description and Precautions

Technical descriptions of features, specifications, structure, and characteristics of photocouplers/optocouplers.

Read More

Product Selector: Photocouplers / Optocouplers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector
 
RV1S9X61A/62A Photocoupler for IPM Drive Overview
Read More