uPD720115 USB 2.0 4-Port Hub Reference Design
This is a USB 2.0 4-port hub reference design using the µPD720115K8-701-BAL-A hub controller. This plug-n-play hub expands four USB 2.0 ports from a PC’s USB 2.x port....
The µPD720115 is a USB 2.0 hub controller that supports USB Battery Charging Specification 1.2; it can charge various portable devices, like smartphones and tablet PCs. µPD720115 integrates two regulators to eliminate external regulators which saves system costs. The µPD720115 enhances the operating temperature range from -40 °C to +85 °C and it is suitable for various markets, including consumer and industrial markets.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 670 KB | |
Product Reliability Report | PDF 395 KB | |
Manual - Hardware | PDF 381 KB | |
Product Reliability Report | PDF 409 KB | |
Brochure | PDF 1.11 MB | |
5 items
|
This is a USB 2.0 4-port hub reference design using the µPD720115K8-701-BAL-A hub controller. This plug-n-play hub expands four USB 2.0 ports from a PC’s USB 2.x port....
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.