Overview
Description
The IMX3102 is a 2:1 I3C basic bus multiplexer switch with integrated Temperature Sensor for I3C and I²C applications. It is designed to be used for various motherboard applications.
There are two master ports (Master port 0 and Master port 1) and one slave port. Any one of those two Master ports can be selected as Active Master which has the control of the slave port as well as the IMX3102 itself.
Features
- 2:1 bus multiplexer
- Two wire programmable I²C or I3C bus serial interface
- Single device load on the Host bus
- Up to 12.5MHz transfer rate
- Single 1.8V power supply input
- 1.0V VLDO output at VIO pin
- Supports 1.0V, 1.1V, and 1.2V Push-Pull IO levels
- Supports 1.0V, 1.1V, 1.2V, 1.8V, 2.5V, and 3.3V open-drain IO levels
- Integrated Temperature Sensor; 0.5°C accuracy with 0.25°C resolution
- Packet Error Check (PEC) function, Parity Error Check function
- Bus reset function
- In-band interrupt (IBI)
- Programmable I²C, I3C bus addressing scheme
- 9-contact thermally enhanced DFN package
- Temperature: Industrial range of -40°C to 85°C
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 31 KB | |
Product Change Notice | PDF 437 KB | |
Product Change Notice | PDF 396 KB | |
Overview | PDF 807 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
News & Blog Posts
News | Sep 30, 2020 | ||
News | Jun 4, 2020 | ||
News | Aug 7, 2019 |