Overview
Description
This product is a CPU board for motor control equipped with RA8T1. Motor control using RA8T1 can be easily realized by using it in combination with a supported inverter board. The RA8T1 MCU can be evaluated using this board alone.
By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.
- Supported inverter boards (kits)
MCI-LV-1 (P/N: RTK0EM0000S04020BJ) - Supported communication board
MC-COM (P/N: RTK0EMXC90S00000BJ)
Features
- Compatible with Renesas Motor Workbench, a motor control development support tool
- Equipped with on-board debugger circuit
- Supports dual motor control
- Pmod™ connector (x2)
- RJ45 connector
- USB2.0 FS connector (Type-C)
- MicroSD card connector
Applications
Design & Development
Videos & Training
An overview of RA8T1 high performance MCUs that deliver real-time control such as motor and power supply in industrial automation, building automation and smart home markets.
Additional Videos
News & Blog Posts
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Renesas Academy
Comprehensive on-demand training for Renesas products at your fingertips.