Overview
Description
The RELOC Wi-Fi FSP driver adds ATWINC15x0 Wi-Fi module support to the Renesas RA ecosystem to simplify the development of wirelessly connected products. The driver package includes a comprehensive IoT example application based on FreeRTOS and AWS IoT Cloud services.
Features
- Integration of a low power ATWINC15x0 Wi-Fi module into the Renesas Flexible Software Package (FSP), supporting both Wi-Fi station and AP modes
- Rapid development of Renesas RA MCU Family IoT projects relying on comprehensive FreeRTOS connectivity bundle, including MQTTs 3.1.1, HTTPS, TLS 1.2, firmware over-the-air (OTA) secure updates
- ATWINC1500 PMOD board available for simple connection to Renesas EK-RA6Mx kits
- Supported toolchains: e2 studio and Keil
- Example project with AWS IoT cloud services integration
- Full customization service offered
Comparison
Applications
Applications
- Smart appliances
- Smart homes and buildings
- Energy metering
- Industrial control
- IoT Cloud gateways
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
2 items
|
Videos & Training
RELOC Wi-Fi FSP Driver Introduction
Video List