Skip to main content

Overview

Description

The RH850/F1H is a 32-bit single-chip microcontroller with two RH850G3 cores. The key features of the RH850/F1H are low power consumption, high processing power and a wide variety of internal peripheral functions. In order to correspond to various in-vehicle systems, several combinations of memories and packages are provided.

Features

  • Voltage: 3V to 5.5V
  • Package: 176-pin LFQFP
  • Memory: SRAM Max. 736KB, Program Flash Max. 6MB
  • Timer: 32-bit Timer (ch) x 8, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 3, Timer for OS x 10ch, Encoder timer x 1ch
  • PWM: PWM Output x 96, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 38, 12-bit A/D Converter (ch) x 32
  • On-chip Oscillator Freq. (MHz): 8 MHz, Low Speed: 240 kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Comparison

Applications

  • Body

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RI850V4 V2 Real-time OS for RH850 Family
μITRON4.0 Specification real-time OS for RH850 Family [Required IDE : CS+]
ITRON OS Renesas
C Compiler Package for RH850 Family [CC-RH]
C Compiler Package for RH850 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
Simulator for CS+ of RH850 Family
Simulator for CS+ of RH850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
e² studio - information for RH850 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Green Hills MULTI Device-Support-Packages
Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
IDE and Coding Tool Renesas
9 items

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 428.12 MB
Device File - Partner Tool Log in to Download ZIP 42.12 MB
Device File - Partner Tool Log in to Download ZIP 3.98 MB
Software & Tools - Other Log in to Download XLSM 102 KB
Software & Tools - Other Log in to Download ZIP 1.21 MB 日本語
5 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: