Skip to main content

Overview

Description

Stream It! - RZ is a development kit for developing and evaluating applications such as camera input, LCD display, and Ethernet connection with the RZ/A1LU MPU. In addition, we have included an executable file for a streaming and web server demo so you can quickly evaluate the RZ/A1LU.

Get Started Using Stream It! (RZ/A Start-up page)

Contents

  • STREAM IT! RZ V2 main board
  • Touch/TFT module (4.3-inch)
  • Camera module
  • JTAG on-chip debugger
  • Quick Start Guide
  • User manual, demo applications, and more.

Stream-it! - RZ-V2 Quick Start Guide (PDF)

Features

  • RZ/A1LU (R7S72103) CPU: Max. 400MHz, internal RAM 3MB, 208-pin 0.5mm-pitch QFP
  • SDRAM 32MB, Serial Flash memory 64MB x 2
  • JPEG compression in hardware
  • Dual DDR QSPI interface for fast serial NOR flash memory
  • Ethernet AVB for high-speed audio and video transfer
  • Connectors
    • SD Card Slot 1 pcs.
    • LAN connector (RJ-45) 1 pcs.
    • USB Series-A Receptacle: 1 pcs.
    • User debug interface connector(Arm® JTAG 20)1 pcs.
    • 4 pole mini-jack for audio (φ3.5) 3 pcs.
    • CMOS camera connector 1 pcs.
    • Serial port connector (USB Micro-B: Power source input) 1 pcs.
  • LED: For power indication 1 pcs., User LED 1 pcs.

Applications

  • Amusement equipment
  • Building management systems
  • DSC
  • IoT
  • Network cameras
  • Video cameras
  • Surveillance cameras
  • STB
  • Security systems

Documentation

Type Title Date
Quick Start Guide PDF 202 KB
Application Note Log in to Download PDF 319 KB
Application Note PDF 1.33 MB
Application Note PDF 1.17 MB
Application Note PDF 699 KB
Application Note PDF 637 KB
Application Note PDF 614 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 3.46 MB 日本語
Software & Tools - Other Log in to Download ZIP 775 KB 日本語
Software & Tools - Other Log in to Download ZIP 5.05 MB 日本語
3 items

Product Options

Applied Filters:

Videos & Training

TES Guiliani Graphical User Interface on RZ/A Stream it! - RZ - V2.0!

Welcome to this demonstration of TES Guiliani on Renesas new solution kit Stream it! - RZ-V2.0. The Stream it! - RZ-V2.0 is based on RZ/A1-LU MPU, which runs at 400MHZ, provides 3MB of embedded SRAM and is optimized for HMIs from the ground up.

Partners

Hardware partners

CompanyComponent
NDKCrystal Units (32kHz, 25MHz, 48MHz)
MacronixSerial Flash memory (64MB)
Wurth ElectronikConnectors, headers, inductors, switches etc.
ON SemiconductorPower switch, EEPROM, ESD protection, Reset monitor
WinbondHigh-speed SDRAM (32MB)
SEGGERDebug probes

Software partners

CompanySoftware
Consilient Technologiesh.264,AAC
Oryx EmbeddedTCP/IP, Web server, Web radio
FreeRTOSOperating System used for demo software
SEGGERRTOS, Middleware, Security and communication stack for RZ/A