RZ/G2M Reference Board
The RZ/G2M reference board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2M MPU. It consists of two boards, a main board and a sub-board, and...
Get a higher specification of processing performance with dual-core Arm® Cortex®-A57 (1.5GHz) and quad-core Arm Cortex-A53 (1.2GHz) CPUs, with 3D graphics and 4K video encoder/decoder.
As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).
Android is a trademark of Google LLC.
Software title
|
Software type
|
Company
|
---|---|---|
RZ/G Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
RZ MPU Multimedia Package for RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E [5.10-CIP] This package adds H.264/H.265 Video codec and graphics (OpenGL ES) function to RZ/G2H, RZ/G2M, RZ/G2N, and RZ/G2E.
|
Software Package | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP] HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
|
Software Package | Renesas |
RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP] The Linux package which is for 64bit processors and offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
|
Software Package | Renesas |
RZ MPU Security Package (Linux OS) Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
6 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | ZIP 1.05 MB | |
Software & Tools - Other | 7Z 6,875.91 MB | |
Software & Tools - Other | ZIP 1.01 MB | |
Software & Tools - Other | 7Z 4,386.50 MB | |
Software & Tools - Software |
ZIP
3.79 MB
Application:
Consumer Electronics, Industrial
|
|
Software & Tools - Software | 7Z 4,961.55 MB | |
Software & Tools - Software | ZIP 69.76 MB | |
7 items
|
The RZ/G2M reference board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2M MPU. It consists of two boards, a main board and a sub-board, and...
The SMARC 2.0 compliant module is based on the RZ/G2H, RZ/G2M and RZ/G2N processors from Renesas. The multi-core Arm® Cortex®-A57 and A53 based processors are for use...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
The demo is a proof of concept for real-time performance on Renesas RZ MPUs. It shows the differences in audio quality captured from Linux CIP environment with and without PREEMPT_RT patch.
Chapter's Title
00:13 Agenda
00:26 Demo overview
00:46 Hardware setup
01:46 Graphical user interface (GUI)
04:22 In conclusion
Blog Post | May 15, 2021 |