Skip to main content
Order Now

Overview

Description

The N0603N is N-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Low on-state resistance
    RDS(on) = 4.6 mΩ MAX. (VGS = 10 V, ID = 50 A)
  • Low input capacitance
    Ciss = 7730 pF TYP. (VDS = 25 V, VGS = 0 V)
  • High current
    ID(DC) = ±100 A
  • RoHS Compliant

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 523 KB
Guide PDF 796 KB
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models