Overview
Description
The NP83P06PDG is P-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Super low on-state resistance RDS(on)1 = 8.8 mΩ MAX. (VGS = −10 V, ID = −41.5 A) RDS(on)2 = 12 mΩ MAX. (VGS = −4.5 V, ID = −41.5 A)
- High current rating: ID(DC) = ∓83 A
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.31 MB | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Product Reliability Report | PDF 224 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.