Multi-Cell Li-Ion Battery Manager Evaluation Kit
The ISL94212EVKIT1Z is an evaluation kit that facilitates the use of the ISL94212 Li-ion battery manager IC. The ISL94212 monitors cell voltage and temperature. It...
The ISL94212 Li-ion battery manager IC supervises up to 12 series connected cells. The part provides accurate monitoring, cell balancing and extensive system diagnostics functions. Three cell balancing modes are provided: Manual Balancing mode, Timed Balancing mode and Auto Balance mode. The Auto Balance mode terminates balancing functions when a charge transfer value has been met. The ISL94212 communicates to a host microcontroller via an SPI interface and to other ISL94212 devices using a robust, proprietary, two-wire Daisy Chain system. The ISL94212 is offered in a 64 Ld TQFP package and is specified for an operational temperature range of -40°C to +85°C.
The ISL94212EVKIT1Z is an evaluation kit that facilitates the use of the ISL94212 Li-ion battery manager IC. The ISL94212 monitors cell voltage and temperature. It...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL94212INZ circleActive Samples Available
shopping_cart
Buy Now
|
TQFP | Tray | 3 | 7.025 | Get Samples, |
ISL94212INZ-T circleActive Samples Available |
TQFP | Reel | 3 | 7.025 | Get Samples, |