Overview
Description
DA9063L is a powerful system PMIC for single-, dual-, and quad-core application processors such as those based on the ARM Cortex-A9TM and Cortex-A15TM architectures.
The DA9063L follows a scalable approach of output currents and rails to supply the entire system and is capable of delivering a total of up to 12 A from its six DC-DC buck converters. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. All bucks use integrated power switches, removing the need for external Schottky diodes. A high switching frequency allows low-profile inductors to be used. Two bucks can be combined in a 5 A dual- phase configuration, two offer a merged configuration for a combined 3 A, and one can be used as a DDR VTT supply. Five SmartMirror™ LDO regulators with programmable output voltage provide up to 300 mA.
Features
- Input voltage 2.8 V to 5.5 V
- Six buck converters, 0.3V to 3.34 V up to 2.5 A
- Dual-phase mode up to 5 A
- Merged mode up to 3 A
- DDR VTT supply mode
- DVS support
- 3 MHz switching frequency allows use of low-profile 1 µH inductors
- Integrated power switches
- 5 LDO regulators, 0.9 V to 3.6 V up to 300 mA
- One low-noise LDOs
- one with DVS
- Four with current-limited switch option
- I2C serial interface for system communication and control
- Programmable power manager
- System supply monitoring
- Junction temperature monitoring
- Watchdog timer
- 16 flexible GPIO pins for enhanced wakeup and peripheral control
- RGB-LED driver (PMW) with autonomous flashing
- PMW vibrator driver
- -40 °C to +125 °C junction temperature operation
- Automotive Grade 2 version available
Comparison
Applications
Applications
- Portable industrial and medical devices
- TV dongle
- eReaders
- Automotive infotainment/dashboard
- IoT devices
- Supply for single-, dual- and quad-core application processors, for example the i.MXTM families
- Power supply for FPGAs
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.50 MB | |
Product Brief | PDF 260 KB | |
Application Note | PDF 1.42 MB | |
Application Note | PDF 162 KB | |
Application Note | PDF 1022 KB | |
Manual - Development Tools | PDF 2.53 MB | |
6 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)