Overview
Description
The DA9215 is a synchronous dual step-down converter supplying the processors core and GPU rail in smartphones, tablets, Ultrabooks, and other handheld applications requiring high currents. The DA9215 is also suitable for powering FPGAs.
The input voltage range of 2.8V to 5.5V makes it suitable for the use of single-cell Lithium-ion battery applications and standard 5V supply or USB power supplies. DA9215 delivers 15A and 5A output current, suitable for the highest performing application processors such as multicore arrangements of Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9215 provides an outstanding ±2.5% load transient response and component sizes below 1mm height.
Benefits
- Dynamic Voltage Control (DVC)
- Integrated power switches
- Remote sensing at point of load
- High efficiency over a wide output range
- Low output ripple
- Small <1mm height components
Supported SoC PMIC Platforms
- Xilinx MPSoCs and FPGAs
- Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
Features
- 2.8V to 5.5V input voltage
- 0.3V to 1.57V output voltage
- 15A and 5A output current
- Dynamic Voltage Control
- 3MHz nominal switching frequency
- Load transient response ±2.5%
- Adjustable soft-start
- -40 ℃ to +85 ℃ temperature range
- Interface I2C and SPI
- Package: 66 WLCSP 0.4mm pitch or 66 VFBGA 0.5mm pitch
Comparison
Applications
- Smartphones
- Cordless phones
- Ultrabooks
- Tablet PCs
- eReaders
- Infotainment
- Portable navigation devices
- TVs
- Portable media players
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.32 MB | |
Manual - Development Tools | PDF 1.70 MB | |
Product Brief | PDF 857 KB | |
3 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: