SLG59M1457V Evaluation Board
The SLG59M1457V-EVB board evaluates the SLG59M1457V GreenFET, Single N-Channel, Load Switch.
The SLG59M1457V is a 7.8 mΩ 6 A single-channel load switch that is able to switch 0.85 to 5.5 V power rails. The product is packaged in an ultra‑small 1.5 mm x 2.0 mm package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 432 KB | |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Application Note | PDF 911 KB | |
4 items
|
The SLG59M1457V-EVB board evaluates the SLG59M1457V GreenFET, Single N-Channel, Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
TDFN-8 | Tape & Reel | 1 | 0.5067 | ||
TDFN-8 |