Skip to main content
Order Now

Overview

Description

The SLG59M1568V single N-channel load switch is designed for load switching applications. The device comes with one 9A-rated MOSFET switched on by an ON control pin. Turn-on time for the MOSFET is independently adjusted by an external capacitor.

Features

  • Optimized for smartphone, notebook/tablet PC applications
  • 7.3mΩ RDSON while supporting 9A
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 1.0V ≤ VD ≤ VDD
  • Output voltage slew-rate control by an external capacitor
  • Overcurrent and over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Comparison

Applications

  • Consumer Electronics
  • Portable Tablets and Notebooks
  • PCs and PC Peripherals
  • Commercial and Industrial Electronics
  • Printers
  • Servers
  • Embedded PCs
  • Data Communications Equipment

Documentation

Type Title Date
Datasheet PDF 348 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 1.27 MB
Application Note PDF 911 KB
Other PDF 292 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training