Overview

Description

Operating from a 2.5 V to 5.5 V power supply, the SLG59M1736C is a self‑powered, high‑performance 33 mΩ, 2.2 A single-channel pFET load switch with a controlled VIN inrush current profile. The SLG59M1736C’s low supply current and controlled VIN inrush current profile makes it an ideal pFET load switch in small form‑factor personal health monitor and watch applications. Using a proprietary MOSFET design, the SLG59M1736C achieves a low RDSON across the entire input voltage range. Through the application of proprietary CuFET technology, the SLG59M1736C’s can be used in applications up to 2.2 A with a very‑small 0.64 mm² WLCSP form factor.

Features

  • Key Applications: Small Form-Factor Personal Health Monitors and Watches
  • Low RDSON: 33 mΩ
  • Continuous IDS: Up to 2.2 A
  • Wide Input Voltage Range: 2.5 V ≤ VIN ≤ 5.5 V
  • Controlled VIN inrush current profile protects Li-ion batteries
  • Integrated VOUT Discharge Resistor
  • Operating Temperature Range: -40 °C to 85 °C
  • Other Options Available
    • Fixed Soft-start Control
    • VOUT Discharge Disabled
    • Reverse-voltage (VOUT-VIN) Detection

Comparison

Applications

Applications

  • Small Form-Factor
  • Personal Health Monitors
  • Watches

Documentation

Type Title Date
Datasheet PDF 939 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Other PDF 338 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models