Overview
Description
The WP15WBD-RK evaluation kit demonstrates 15W wireless power transfer and bidirectional data communication between a transmitter (Tx) board with the P9242-R3 wireless power transmitter IC and a receiver (Rx) board with the P9221-R3 wireless power receiver IC. The bidirectional data communication channel enables users to authenticate a wirelessly charged receiver device with a specific charging transmitter base or to transfer system data without any additional hardware.
This evaluation kit adds bidirectional communication to Renesas’s standard, WPC 1.2 compliant, 15W transmitter P9242-R and receiver P9221-R evaluation kits without compromising any existing features. Its main contents are the transmitter P9242-R3-EVK Evaluation Board and the receiver P9221-R3-EVK Evaluation Board.
Features
- Supports bidirectional data communication
- Enables device authentication and system data transfer
- Up to 15W of power transfer
- 87% end-to-end efficiency
- Flexibility to program key parameters
- Intuitive Renesas I²C Lite GUI
- Base kit is WPC 1.2 complaint
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.50 MB | |
White Paper | PDF 627 KB | |
2 items
|
Design & Development
Videos & Training
This short video reviews the Wurth 15W bi-directional wireless power communication kit and how to power it up and use the GUI to evaluate the bi-directional data communication feature, presented by Gopi Akkinepally, product marketing manager for Renesas Wireless Power products.
News & Blog Posts
Blog Post | Nov 2, 2017 | ||
News | Nov 1, 2017 |