Skip to main content

Overview

Description

The P9242-R3 is a highly integrated 15W magnetic induction wireless power transmitter with in-band, bidirectional data communication requiring no additional circuitry. The communication channel can be used for proprietary device authentication and secure system data transfer.

The P9242-R3 includes a 32-bit Arm®  Cortex®-M0 processor, foreign object detection (FOD), wide input voltage range operation, full bridge drivers, and on-chip simultaneous voltage and current demodulation.

In addition, the P9242-R3 features programmable over-current protection, programmable LED output blinking pattern, and I²C serial interface protocol to read back information such as voltage, current, and fault conditions. This standard device is compliant with the WPC 1.2 specification. Combined with the P9221-R3 receiver, the P9242-R3 forms a complete wireless power system solution for 15W applications with bidirectional data communication.

The P9242-R3 has the bootloader and application firmware pre-programmed into internal one-time programmable (OTP) memory.

The P9242-RB, which is pin-compatible with the P9242-R3, has only the bootloader pre-programmed into OTP memory 
and uses external flash for the application firmware so that it can be changed for specific system requirements.

The P9242-R3 and P9242-RB are available in a lead-free, space-saving 48-VFQFN package. It is rated for -40 ºC to +85 ºC ambient operating temperature range.

Features

  • Supports bidirectional data communication 
  • Enables authentication and system data transfer
  • Up to 15W of power transfer
  • 87% end-to-end efficiency when combined with the P9221-R3
  • VIN range: 4.25V to 21V
  • Integrated drivers for external power FETs
  • Integrated step-down switching regulator
  • Simultaneous voltage and current demodulation
  • Standard device compliant with WPC 1.2 specification
  • Supports I²C interface
  • -40 °C to +85 °C ambient operating temperature range
  • P9242-RB with an external flash supports firmware customization
  • 6mm x 6mm, 48-VFQFPN package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.28 MB
End Of Life Notice PDF 768 KB
Product Change Notice PDF 734 KB
Product Change Notice PDF 728 KB
Product Change Notice PDF 983 KB
Product Change Notice PDF 1.15 MB
Application Note Log in to Download PDF 3.74 MB
White Paper PDF 627 KB
8 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training