Overview
Description
The DA9168 is a configurable Battery Management IC (BMIC) with integrated dual LDOs and reverse boost to support USB On-The-Go (USB-OTG). The extremely low quiescent current consumption in a very compact footprint makes it ideally suited for a multitude of space-conscious, battery-powered consumer applications. The fast-growing hearable segment for True Wireless Stereo (TWS), wearable segment for smartwatches, and a range of smart home applications such as smart cameras are examples where the DA9168 is an extremely good fit.
The device comprises a high-efficiency switch-mode charger with power path management capable of supporting up to 1.5A of charge current, dual LDOs that can be configured as load switches, and high-efficiency reverse boost functionality.
DA9168 has several power-saving modes to increase battery life whether the product sits on the shelf or is in operation. Further savings in power are achieved with the ultra-low IQ reverse boost converter that is efficient down to 60μA load currents with low power LDOs.
Benefits
- Low IQ solution
- High efficiency fast charging of up to 1.5A and PFM mode light loads of up to 20mA
- Reverse boost up to 1A and PFM mode on light loads (60μA)
- Low IQ linear chargers (LDOs) that can support up to 350mA
- Single input to support USB input and high voltage adapters - Supports 4.0V to 10.0V input voltage
- Ultra-low leakage state during shipmode
- High accuracy battery charging profile ±5% charge current regulation
- Dynamic power path balancing that reduces charging current and input current as necessary and allows VSYS to draw current from both supplies during peak loads
- Programmable OVP that can be used for a variety of charger applications such as wireless charging (up to 10V), wired (~6V), etc.
- OV, UV protection on VBAT and VSYS inputs
- Inbuilt die temperature monitoring and battery temperature monitoring
Features
- High-efficiency, synchronous switch-mode buck charger
- Reverse current mode
- Integrates two LDOs/load switches
- High integration includes all MOSFETs, current sensing, and loop compensation
- Low RDS_ON <19mΩ (typ) BATFET to extend battery life
- High accuracy battery charging profile
- High integration and configurability
- Fast charge
- Package: WLCSP 30L 2.145mm x 2.545mm x 0.53mm
Comparison
Applications
Applications
- TWS cradle charger
- Wearable devices - Fitness trackers, smartwatches, wireless headphones
- Home automation devices - Smoke detectors, smart thermostats, smart door locks
- Health monitoring medical accessories
- Rechargeable toys
- High efficiency, ultra-low power applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.38 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Application Note | PDF 2.35 MB | |
Manual - Development Tools | PDF 1.50 MB | |
4 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)