Skip to main content

Overview

Description

This RTKA227063DE0000BU Evaluation Board (EVB) is for testing RAA227063, the Renesas 4.5V to 60V smart gate driver IC for 3-phase Brushless DC (BLDC) motor applications. This is an inverter board that works with the MCU for motor driving. It can test all different design configurations of the IC. See the RAA227063 datasheet for detailed information about the signals and pins referenced in this manual, as well as typical waveforms using this EVB.

Features

  • Configure RAA227063 to Serial Peripheral Interface (SPI) or HW Interface, and other designed configurations
  • Input gate driving PWM signal either from MCU or external signal generator
  • Provide interface to MCU for motor current and voltage sensing, PWM signals, fault condition, IC enabling, SPI connection, and more
  • MCU connectors are compatible to Renesas MCU card such as RL78, RX13T, RX23T, RA2E1, and RA6T1
  • Standard SPI communication for programming IC registers
  • Provide power to MCU (default 3.3V, configurable from 1.2V to 5V)
  • Support sensorless motor and motor with Hall sensors
  • Six MOSFETs form the bridges for 3-phase motor driving
  • Three shunt

Applications

  • E-bikes
  • Battery powered tools
  • Electric power steering
  • Wheel chairs
  • BLDC motor applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.25 MB
Application Note PDF 442 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 2.65 MB
1 item

Product Options

Applied Filters:

Loading

Videos & Training