Skip to main content
Order Now

Overview

Description

The SLG46855-EV provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46855-EV. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.

Features

  • 2 high-speed general-purpose analog comparators (ACMPxH)
  • 2 low power general-purpose analog comparators (ACMPxL)
  • 2 voltage references (Vref)
    • 2 Vref outputs
  • 15 combination function macrocells
    • 3 selectable DFF/LATCH or 2-bit LUTs
    • 1 selectable programmable pattern generator or 2-bit LUT
    • 9 selectable DFF/LATCH or 3-bit LUTs
    • 1 selectable DFF/LATCH or 4-bit LUTs
    • 8 multi-function macrocells
    • 7 selectable DFF/LATCH or 3-bit LUTs + 8-bit delay/counters
    • 1 selectable DFF/LATCH or 4-bit LUT + 16-bit delay/counter
  • Serial communications
    • I2C protocol interface
  • Programmable delay with edge detector output
  • Deglitch filter or edge detector
  • 3 oscillators (OSC)
    • 2.048kHz oscillator
    • 2.048MHz oscillator
    • 25MHz oscillator
  • Analog temperature sensor
  • Power-On Reset (POR)
  • Read back protection (read lock)
  • Power supply
    • 2.5V (±8%) to 5.0V (±10%)
  • Ambient operating temperature range: -40 °C to +105 °C
  • RoHS compliant/Halogen-free
  • Available package: 14-pin STQFN: 1.6mm x 2.0mm x 0.55mm, 0.4mm pitch

Comparison

Applications

  • Outdoors electronics
  • Factory automation
  • E-bikes
  • Power electronics
  • EV charging stations

Documentation

Type Title Date
Datasheet PDF 2.39 MB
Brochure PDF 4.81 MB 简体中文
Device Errata PDF 395 KB
White Paper PDF 393 KB
Certificate PDF 3.02 MB
5 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 8.29 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training