Overview

Description

The SLG47115-EV provides a small, low power component for commonly used mixed-signal and bridge functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, the high-voltage pins, and the macrocells of the SLG47115-EV. Configurable PWM macrocells in combination with special high-voltage outputs will be useful for motor drive or load drive applications. High-voltage pins allow for the design of smart level translators or for driving the high-voltage high-current load.

Features

  • 2 power supply inputs:
    • 2.5V (±8%) to 5.0V (±10%) VDD
    • 5.0V (±10%) to 24.0V (±10%) VDD2
  • 2 high-voltage high-current drive GPOs
    • Full-bridge driver option
    • Dual/Single half-bridge driver option
    • Slew rate modes:
      • Motor driver mode
      • Pre-driver (MOSFET driver) mode
    • High drive GPOs with sleep function
    • Low RDS(ON) high-side + low-side resistance = 0.5Ω typical
    • 3A peak, 1.5A RMS per full bridge
    • Current up to 3A peak, 1.5A RMS per GPO/half bridge and up to 6A peak, 3A RMS for 2 high-voltage (HV) GPOs connected in parallel
    • Integrated overcurrent/short circuit/undervoltage-lockout protections
    • SENSE input that is connected to the current comparator for current control
    • Fault signal indicator (OCP/UVLO/TSD)
  • Differential amplifier with integrator and comparator for motor speed control function
  • Current sense comparator with dynamical Vref mode
  • 2 high-speed general-purpose ACMPs
    • Modes: UVLO, OCP, TSD, voltage monitor, current monitor
  • 1 voltage reference (Vref) output
  • 5 multi-function macrocells
    • 4 selectable DFF/LATCH/3-bit LUTs + 8-bit delay/counters
    • 1 selectable DFF/LATCH/4-bit LUT + 16-bit delay/counter
  • 12 combination function macrocells
    • 3 selectable DFF/LATCH or 2-bit LUTs
    • 1 selectable programmable pattern generator or 2-bit LUT
    • 6 selectable DFF/LATCH or 3-bit LUTs
    • 1 selectable pipe delay or ripple counter or 3-bit LUT
    • 1 selectable DFF/LATСH or 4-bit LUT
  • 2 PWM macrocells
    • Flexible 8-bit/7-bit PWM mode with the duty cycle control
    • 16 preset duty cycle registers switching mode for PWM Sine or other waveforms
  • Serial communications
    • I2C protocol interface
  • Programmable delay with edge detector output
  • Additional logic function – One deglitch filter with edge detectors
  • 2 oscillators (OSC)
    • 2.048kHz oscillator
    • 25MHz oscillator
  • Analog temperature sensor with ACMP-connected output
  • Power-on Reset (POR)
  • One-time programmable memory
  • Operating temperature range: -40 °C to 105 °C
  • RoHS compliant/Halogen-free
  • 20-pin STQFN: 2mm x 3mm x 0.55mm, 0.4mm pitch

Comparison

Applications

Applications

  • Outdoors electronics
  • Factory automation
  • E-Bikes
  • Power electronics
  • EV charging stations
  • Personal computers and servers
  • Motor drivers
  • High-voltage MOSFET drivers
  • LED matrix dimmers

Documentation

Type Title Date
Datasheet PDF 2.86 MB
Brochure PDF 4.80 MB 简体中文
Device Errata PDF 379 KB
White Paper PDF 393 KB
4 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure™ Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 6.80 MB
1 item

Boards & Kits

Boards & Kits

Models