Overview

Description

The IDT F1240 IF VGA featuring FlatNoise™ technology improves system SNR, especially at lower gain settings. By keeping both IP3O & NF flat while gain is backed off, the system SNR is improved significantly under high level interferer conditions, especially when considering alias noise in an IF sampling receiver. The fast-settling, parallel mode gain step of 0.50 dB coupled with the excellent differential non-linearity allow for SNR to be maximized further by targeting the minimum necessary gain in small, accurate increments. The matched output does not require a terminating resistor, thus the gain and distortion performance are preserved when driving Bandpass Anti-Alias filters.

Features

  • Ideal for systems with high SNR requirements
  • 20 dB typical Maximum Gain
  • 31 dB gain control range
  • 6 bit control
  • 0.50 dB Gain Steps
  • Excellent Noise Figure ~ 4.0 dB
  • 5mm x 5mm 32 pin package
  • 200 ohm Differential Matched Input
  • 200 ohm Differential Matched Output
  • No termination resistor required
  • NF degrades < 2dB @ 10 dB reduced gain
  • 10 MHz – 500 MHz frequency range
  • Ultra-Linear: IP3O +47 dBm typical
  • Excellent 2nd Harmonic Rejection
  • Parallel / Serial Control
  • External current setting resistors
  • Very fast settling < 15 nsec
  • Individual Power Down Modes
  • Extremely low power consumption:  79 mA / Ch

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 15.44 MB
Guide PDF 2.24 MB
Guide PDF 2.83 MB
Product Change Notice PDF 39 KB
Product Change Notice PDF 35 KB
Product Change Notice PDF 33 KB
Product Change Notice PDF 950 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 169.81 MB
1 item

Boards & Kits

Boards & Kits

Models

IDT RF Product Benefits Overview

This video highlights the customer benefits of IDT's (acquired by Renesas) innovative RF products, which offer up to 10x improvement in RF performance. Key technologies include glitch-free technology for smooth transitions, flat-noise technology for consistent noise performance, zero-distortion technology for minimal intermodulation distortion, and more.

Transcript

Hello, my name is Dan Terlep. I'm a Product Definer in IDT's RF group. What I'm going to talk about are some of the customer benefits of IDT's technical innovations used in RF products. These are unique innovations that differentiate our products from competitive parts. Up to 10x improvement in RF performance can be obtained when using these devices in your designs. This technology is highly desired by equipment vendors and is protected by patents.

Glitch-free technology essentially eliminates the transient overshoot that can occur during mSv attenuation state transitions of standard digital step attenuators. Flat-noise technology maintains near constant noise performance [inaudible 00:00:48] reduced in our variable gain amplifiers, thus optimizing system level signal-to-noise performance. Zero-distortion technology practically eliminates intermodulation distortion in our RF mixers and amplifiers, enhancing the system's quality of service. Kz refers to constant impedance technology, which has implemented a new line of RF switches that allows 'hot switching' in TDD systems.

Additional benefits of using IDT's RF solutions include: enable screen networks with minimal power consumption; allow scaling from macrocells to microcells using the same device with reduced voltage, reduced current, or both; improves reliability by replacing gallium arsenite with silicon; improves data throughput by optimizing signal-to-noise performance and overall dynamic range; tolerates higher operating temperature than competitive devices.

Note that IDT's RF cards are used by all major cellular 3G and 4G equipment manufacturers for systems deployed all over the world. IDT's advanced RF portfolio using these technologies includes: mixers, digital step attenuators, RF switches, variable gain amplifiers, and modulators. These are silicon monolithic devices offered in QFN packages.

In summary, IDT's RF portfolio replaces gallium arsenite parts, results in higher reliability, provides better signal-to-noise performance, faster settling times, eliminates glitching and third-order intermodulation distortion, reduces DC power consumption, and operates at higher temperatures. Thank you for your time, and please make sure to visit IDT's RF website for a more complete look at our product portfolio. For additional information and support, please use the email shown.