Skip to main content

Overview

Description

The Envision Kit allows quick and easy evaluation of the RX65N microcontrollers group, which is an excellent choice for your next low cost HMI (Human Machine Interface) project. Moreover the RX65N Envision Kit allows you to experience, through pre-installed demos, firmware updating using the new dual-bank flash function of the RX65N microcontroller, graphics performance using LCDC and a 2D drawing engine, and many more.

Renesas offers everything you need for your own board and demo development, such as a board circuit diagram and demo source code, so the kit can be used as a sample for developing your set.

The provided on-board emulator allows you to design your own application without the need for an external E1/E2 Lite.

The latest RX65N Group of microcontrollers incorporates an embedded TFT controller and an integrated 2D drawing engine provides advanced graphics features and high performance in the application. If the chosen display size is up to WQVGA, the large on-chip RAM of 640 KB could be used as display frame buffer, which ensures a cost optimized design, by saving an external RAM. In addition, customers using the RX651/RX65N MCU can enjoy the powerful SEGGER emWin GUI software as well as supporting tools in their designs free of charge!

Quick Start

RX65N Envision Kit Quick Start Guide (PDF)

Demo Firmware

By writing this firmware to a USB memory stick, you can rewrite the firmware on the board during a demo.

Documentation and demo software Description
RX65N Envision Kit Standard Firmware (ZIP | English, 日本語) Download the latest versions of four types of demo firmware (2D Drawing Engine, Bouncing Balls, Mandelbrot Calculation, and Firmware Bank Swap Demo).
RX65N Envision Kit Benchmark Firmware (ZIP | English, 日本語) Download demo firmware for benchmarking (dual bank rewriting image, storage benchmark, and system log).

Documentation and so on can be downloaded below.

Documentation and demo software Description
RX65N Envision Kit Demo Firmware with Source Code (ZIP | English, 日本語) Download the latest versions of four types of demo software (2D Drawing Engine, Bouncing Balls, Mandelbrot Calculation, and Firmware Bank Swap Demo).
User's manual (instruction manual)
RX65N Envision Kit User's Manual Rev.1.00 (PDF)
Download the instruction manual for this kit.
Circuit diagram and bill of materials
RX65N Envision Kit Schematic (PDF) RX65N Envision Kit BOM LIST (PDF)
Download the circuit diagram and bill of materials for this kit.
Declaration of conformity for CE, UKCA logo
CE, UKCA Declaration (PDF)
Declaration of conformity for Europe.
Declaration of conformity for China
RX65N Envision Kit China RoHS Declaration Rev.1.00 (PDF)
Declaration of conformity for China.
USB/Serial Driver for Windows 7 (ZIP | English, 日本語) You can download driver for using USB/Serial Mode function.
Firmware for on-board emulator (ZIP | English, 日本語) You can download the latest version of on-board emulator firmware installed in this product.

Features

  • 32-bit RX65N MCU with 2MB Code² studio.html">Download here)
  • Segger emWin GUI software package can be used by RX651/RX65N customers

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Other Log in to Download ZIP 453 KB 日本語
Software & Tools - Other Log in to Download ZIP 862 KB 日本語
Software & Tools - Other Log in to Download ZIP 日本語
Software & Tools - Other Log in to Download ZIP 1.20 MB 日本語
Software & Tools - Other Log in to Download ZIP 1.20 MB 日本語
6 items

Sample Code

Videos & Training

Unboxing the Renesas RX65N Envision Kit