Overview
Description
This solution kit allows you to easily evaluate and study the RX family and resolver to digital converter (RDC) ICs provided by Renesas. A stepping motor with resolver is included, and evaluation can be started immediately after purchasing the kit using software that can be downloaded from the web.
Features
- Stepping motor servo control kit, which performs stepper motor servo control using an inverter circuit based on current and position feedback information.
- A board equipped with the R17PMK440CNVA4438 stepping motor with resolver sensor manufactured by MinebeaMitsumi Inc. and the RAA3064002GFP resolver-to-digital converter manufactured by Renesas Electronics is included for high-resolution position control.
- A CPU card equipped with the RX24T motor control microcontroller is included, and motor control using a resolver can be realized with RX24T.
- Sample code with resolver driver corresponding to the kit is available.
- Supports motor control development support tool Renesas Motor Workbench, and is ideal for learning and debugging motor control using a kit.
- Kit Contents
- 48V inverter board
- RX24T CPU card with RDC IC
- Stepping motor with resolver sensor
(MinebeaMitsumi Inc.: R17PMK440CNVA4438) - Various cables
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
1 item
|
Sample Code
Product Options
Applied Filters:
Videos & Training
News & Blog Posts
RX72M Offers Effortless Evaluation of Stepper Motor Control with EtherCAT | Blog Post | Jul 6, 2022 |
RX72M Wide Range of Motor Control Applications via EtherCAT Communication | Blog Post | May 23, 2022 |
RX – The Microcontroller You Can Trust! | Blog Post | Nov 15, 2021 |
RX13T Sensorless 120-Degree Solution | Blog Post | Jun 1, 2021 |