Image
![System Configuration](/sites/default/files/media/images/system-config-e-20170316.gif)
The IE850 is equipped with a rich variety of debugging functions, such as event, trace, and time measurement functions.
Software to be used | Target devices | Latest Version | Released | Operating Environment |
---|---|---|---|---|
CS+ *Evaluation Software Download | RH850Note1, V850 [Details] Functions Supported by CS+ (PDF | English, 日本語) | V8.11.00Note3 | Jan. 22, 2024 | Operating Environment |
IAR Embedded WorkbenchNote2 | RH850, V850 | For the details, contact IAR Systems. | ||
Green Hills MultiNote2 | RH850, V850 | For the details, contact Green Hills Software. |
Notes:
Details of upgrade (See Tool News)
|
|
|
---|---|---|
Type | Title | Date |
Upgrade - IDE | ZIP 3.09 MB 日本語 | |
Software & Tools - Other | ZIP 1.55 MB 日本語 | |
Software & Tools - Other | ZIP 2.36 MB 日本語 | |
3 items
|
Item | Description |
---|---|
Host machine interface | USB (USB2.0, High-speed) |
Power supply for emulator | Supplied from the AC adapter separately available |
Emulator main unit external dimensions (mm) | 104(W) x 104(D) x 43(H) |
Emulator main unit weight | Approx. 300 g |
Conformance with overseas standards | European Standards: EN 55022 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
Note that optional products such as emulation PODs or the AC adapter, or converter boards are sold separately.
Emulation POD | Target MCU |
---|---|
RTE7701460EPA00000R | RH850/D1L1, RH850/D1L2, RH850/D1L2H, RH850/D1M1, RH850/D1M1-V2, RH850/D1M1H, RH850/D1M1A, RH850/D1M2, RH850/D1M2H, R7F701417, R7F701437 |
RTE7701216EPA00000R | RH850/E1M-S2 |
RTE7701202EPA00000J | RH850/E1M-S, RH850/E1L |
RTE7701427EPA00000R (Non Promotion) | RH850/D1M1, RH850/D1M1H, RH850/D1L2, RH850/D1L2H, RH850/D1L1 |
RTE7701412EPA00000R (Non Promotion) | RH850/D1M2, RH850/D1M2H |
For other optional products, refer to Product Lineup (IE850 for RH850) and Option Products (PDF | English, 日本語).
Emulation POD | Target MCU |
---|---|
QB-V850E2FX4H-PD (Discontinued product) | V850E2/Fx4, V850E2/Fx4-H, V850E2/Fx4-M |
QB-V850E2SX4H-PD (Discontinued product) | V850E2/Sx4-H |
QB-70F3529-PD-EE | V850E2/DK4 |
QB-70F3532-PD-EE | V850E2/DN4-H |
QB-70F3534-PD-EE | V850E2/DJ4, V850E2/DP4-H |
For other optional products, refer to Product Lineup (IE850 for V850E2M) and Option Products (PDF | English, 日本語).
Specifications of the AC adapter for IE850 vary depending on the region. Be sure to use an adapter designed for your region. AC adapter is not bundled with the IE850.
Region | Model No. | |
---|---|---|
Japan | QB-V850E2-PW-JP | |
America | QB-V850E2-PW-EA | |
Europe | QB-V850E2-PW-EE | |
China | QB-V850E2-PW-CN | |
Hong Kong | QB-V850E2-PW-HK | The order acceptance has been closed. |
Korea | QB-V850E2-PW-KR | The order acceptance has been closed. |
Singapore | QB-V850E2-PW-SG | The order acceptance has been closed. |